SST1M-M20

Cable Ties

Sta-Strap® cable tie, releasable, miniature cross section, 4.0 (102mm) length, nylon 6.6, black.

Specifications

Material

Nylon 6.6

Maximum Bundle Diameter (In.)

0.78

Overall Length (In.)

4

Overall Length (mm)

102

Color

Black

Overall Width (In.)

0.1

Overall Width (mm)

2.4

Overall Thickness (In.)

0.04

Overall Thickness (mm)

0.9

Minimum Loop Tensile Strength (N)

80

Minimum Loop Tensile Strength (lb)

18

Minimum Bundle Diameter (In.)

0.06

Minimum Bundle Diameter (mm)

1.5

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Environment

Indoor

Standards Met

UL 62275 Compliant (Type 1, 11), UL Recognized #E56854

CSA Certified

Yes

Mil. Std. Part Number

NA

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Length (In.)

4.00

Application

General

CE Compliant

Yes

Cross Section

Miniature

Locking Style

Releasable

Max. Continuous Use Temperature

185°F (85°C)

Plenum-Rated

No

Thickness (In.)

0.04

Thickness (mm)

0.9

UL 62275 Compliant (Type 1, 11)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498357509

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0442

Std. Ctn. Qty.

50000

Std. Ctn. Volume (cf)

2.2112

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

Sta-Strap Cable Tie, SS-5550 (Pg 1) (R5)

US English

Related Products