SST2I-M

Cable Ties

Sta-Strap® cable tie, releasable, intermediate cross section, 8.1 (206mm) length, nylon 6.6, natural, bulk package.

Specifications

Material

Nylon 6.6

Maximum Bundle Diameter (In.)

2

Overall Length (In.)

8.1

Overall Length (mm)

206

Color

Natural

Overall Width (In.)

0.14

Overall Width (mm)

3.4

Overall Thickness (In.)

0.04

Overall Thickness (mm)

1

Minimum Loop Tensile Strength (N)

178

Minimum Loop Tensile Strength (lb)

40

Minimum Bundle Diameter (In.)

0.06

Minimum Bundle Diameter (mm)

1.5

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Environment

Indoor

Standards Met

UL 62275 Compliant (Type 1, 11), UL Recognized #E56854

CSA Certified

Yes

Mil. Std. Part Number

NA

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Length (In.)

8.10

Application

General

BMEcat - Cross section (mm²)

Intermediate

CE Compliant

Yes

Locking Style

Releasable

Max. Continuous Use Temperature

185°F (85°C)

Plenum-Rated

No

Thickness (In.)

0.04

Thickness (mm)

1

UL 62275 Compliant (Type 1, 11)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498350081

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1023

Std. Ctn. Qty.

25000

Std. Ctn. Volume (cf)

2.5587

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

Sta-Strap Cable Tie, SS-5550 (Pg 1) (R5)

US English

Related Products