SST2I-M0

Cable Ties

Sta-Strap® cable tie, releasable, intermediate cross section, 8.1 (206mm) length, weather resistant nylon 6.6, black.

Specifications

Material

Weather Resistant Nylon 6.6

Maximum Bundle Diameter (In.)

2

Overall Length (In.)

8.1

Overall Length (mm)

206

Color

Black

Overall Width (In.)

0.14

Overall Width (mm)

3.4

Overall Thickness (In.)

0.04

Overall Thickness (mm)

1

Minimum Loop Tensile Strength (N)

178

Minimum Loop Tensile Strength (lb)

40

Minimum Bundle Diameter (In.)

0.06

Minimum Bundle Diameter (mm)

1.5

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Environment

Outdoor (UV Resistant)

Standards Met

UL 62275 Compliant (Type 1, 11), UL Recognized #E56854

CSA Certified

Yes

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Length (In.)

8.10

Application

General

CE Compliant

Yes

Cross Section

Intermediate

Locking Style

Releasable

Max. Continuous Use Temperature

185°F (85°C)

Plenum-Rated

No

Thickness (In.)

0.04

Thickness (mm)

1

UL 62275 Compliant (Type 1, 11)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498357612

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1029

Std. Ctn. Qty.

25000

Std. Ctn. Volume (cf)

2.5715

Resources

Catalog Cut Sheets

SST1M-C0 Product Page

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

Sta-Strap Cable Tie, SS-5550 (Pg 1) (R5)

US English

Related Products