SST3S-M0

Cable Ties

Sta-Strap® cable tie, releasable, standard cross section, 11.0 (279mm) length, weather resistant nylon 6.6, black, bulk package.

Specifications

Material

Nylon 6.6

Maximum Bundle Diameter (In.)

3

Overall Length (In.)

11

Overall Length (mm)

279

Color

Black

Overall Width (In.)

0.18

Overall Width (mm)

4.6

Overall Thickness (In.)

0.05

Overall Thickness (mm)

1.2

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Minimum Bundle Diameter (In.)

0.06

Minimum Bundle Diameter (mm)

1.5

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Environment

Outdoor (UV Resistant)

Standards Met

UL 62275 Compliant (Type 1, 11), UL Recognized #E56854

CSA Certified

Yes

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Length (In.)

11.00

Application

General

CE Compliant

Yes

Cross Section

Standard

Locking Style

Releasable

Material Flammability Rating

UL 94V-2

Max. Continuous Use Temperature

185°F (85°C)

Part Features

Two-piece design, extremely low thread force, may be released prior to final tensioning.

Plenum-Rated

No

Thickness (In.)

0.05

Thickness (mm)

1.2

UL 62275 Compliant (Type 1, 11)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498357743

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.2003

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

2.0027

Resources

Part Drawings

Sta-Strap Cable Tie, SS-5550 (Pg 2) (R4)

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Related Products