SST3S-M30

Cable Ties

Sta-Strap® cable tie, releasable, standard cross section, 11.0 (279mm) length, heat stabilized nylon 6.6, black.

Specifications

Material

Nylon 6.6

Maximum Bundle Diameter (In.)

3

Overall Length (In.)

11

Overall Length (mm)

279

Color

Black

Overall Width (In.)

0.18

Overall Width (mm)

4.6

Overall Thickness (In.)

0.05

Overall Thickness (mm)

1.2

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Minimum Bundle Diameter (In.)

0.06

Minimum Bundle Diameter (mm)

1.5

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Environment

Indoor

Standards Met

UL 62275 Compliant (Type 1, 11), UL Recognized #E56854

CSA Certified

Yes

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Length (In.)

11.00

Application

High Temperature

BMEcat - Cross section (mm²)

Miniature

CE Compliant

Yes

Locking Style

Releasable

Max. Continuous Use Temperature

239°F (115°C)

Mil. Std. Part Number

MS3367-7-11

Plenum-Rated

No

Thickness (In.)

0.05

Thickness (mm)

1.2

UL 62275 Compliant (Type 1, 11)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498357751

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1957

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

1.9571

Resources

Catalog Cut Sheets

SST1M-M30 Product Page

US English

Part Drawings

Sta-Strap Cable Tie, SS-5550 (Pg 2) (R4)

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Related Products