Panduit SST4H-D0 Sta-Strap® cable ties offer an exclusive two-piece design providing the lowest threading force in the industry. Paired with their small head height, these ties allow more efficient use of space in compact areas and through-panel applications. They are also releasable prior to final tensioning for bundle modifications. Light-Heavy cross section, 14.8” (376mm) length. For indoor or outdoor use, made of Weather Resistant Nylon 6.6, with high resistance to ultraviolet light, are black in color and come in packages of 500.
Product Type | Cable Tie |
Sub Brand | Sta-Strap® |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Overall Length (In.) | 14.8 |
Overall Length (mm) | 376 |
Body Width (In.) | 0.3 |
Body Width (mm) | 7.6 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 102 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 534 |
Minimum Loop Tensile Strength (lb) | 120 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 Compliant (Type 1, 11), UL Recognized #E56854, RoHS, CE Compliant |
For Use With | GTH-E, GS4H-E, GS4EH-E, PTH, STH2 |
UPC | 07498357784 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.3589 |
Std. Ctn. Qty. | 2500 |
Std. Ctn. Volume (cf) | 1.7943 |
Catalog Cut Sheets | Catalog Cut Sheet - SST1M-C0 Product Page | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Sta-Strap® Cable Tie Drawing | English | |
Selection Guides | Cable Ties Product Selection Guide | English |