globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Sta-Strap® cable tie, releasable, heavy head design, light-heavy cross section, 14.8 (376mm) length, heat stabilized nylon 6.6, black.

c warning e
Discontinued - Limited Stock
Suggested Replacement Parts:

Specifications

Product Type Cable Tie
Sub Brand Sta-Strap®
Color Black
Environment Indoor
Material Nylon 6.6
Material Properties Heat-Stabilized
Resistance Properties Heat-Resistant
Overall Length (In.) 14.8
Overall Length (mm) 376
Body Width (In.) 0.3
Body Width (mm) 7.6
Maximum Bundle Diameter (In.) 4
Maximum Bundle Diameter (mm) 101.4
Minimum Bundle Diameter (In.) 0.06
Minimum Bundle Diameter (mm) 1.5
Minimum Loop Tensile Strength (N) 534
Minimum Loop Tensile Strength (lb) 120
Maximum Operating Temperature (°C) 115
Maximum Operating Temperature (°F) 239
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Standards Met UL 62275 Compliant (Type 1, 11), UL Recognized #E56854, RoHS, CE Compliant
For Use With Cables
Application High Temperature

Packaging Detail

UPC 07498350212
Std. Pkg. Qty. 500
Std. Pkg. Volume (cf) 0.3606
Std. Ctn. Qty. 2500
Std. Ctn. Volume (cf) 1.8029

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}