globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Sta-Strap® cable tie, releasable, intermediate cross section, 14.7 (375mm) length, nylon 6.6, natural, standard package.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Product Type Cable Tie
Sub Brand Sta-Strap®
Color Natural
Environment Indoor
Material Nylon 6.6
Overall Length (In.) 14.7
Overall Length (mm) 375
Body Width (In.) 0.135
Body Width (mm) 3.4
Maximum Bundle Diameter (In.) 4
Maximum Bundle Diameter (mm) 101.4
Minimum Bundle Diameter (In.) 0.06
Minimum Bundle Diameter (mm) 1.5
Minimum Loop Tensile Strength (N) 178
Minimum Loop Tensile Strength (lb) 40
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Standards Met UL 62275 Compliant (Type 1, 11), UL Recognized #E56854, RoHS, CE Compliant
For Use With Cables

Packaging Detail

UPC 07498350159
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0456
Std. Ctn. Qty. 1000
Std. Ctn. Volume (cf) 0.4563

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}