Sta-Strap® cable tie, releasable, light-heavy cross section, 27.5 (699mm) length, nylon 6.6, natural, bulk package.
Product Type | Cable Tie |
Sub Brand | Sta-Strap® |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 27.5 |
Overall Length (mm) | 699 |
Body Width (In.) | 0.3 |
Body Width (mm) | 7.6 |
Maximum Bundle Diameter (In.) | 8 |
Maximum Bundle Diameter (mm) | 203.2 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 534 |
Minimum Loop Tensile Strength (lb) | 120 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 Compliant (Type 1, 11), UL Recognized #E56854, RoHS, CE Compliant |
Military Cross Reference Number | MS3367-6-9 |
For Use With | Cables |
Application | General |
UPC | 07498350221 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.5494 |
Std. Ctn. Qty. | 2000 |
Std. Ctn. Volume (cf) | 2.1976 |
Catalog Cut Sheets | Catalog Cut Sheet - SST1M-C Product Page | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Sta-Strap® Cable Tie Drawing | English | |
3D CAD Models | Sta-Strap® Cable Tie 3D STP File | English | |
Cross References | Cable Tie Military Cross Reference | English | |
Selection Guides | Cable Ties Product Selection Guide | English |