SST8H-L

Cable Ties

Sta-Strap® cable tie, releasable, light-heavy cross section, 27.5 (699mm) length, nylon 6.6, natural, standard package.

Specifications

Material

Nylon 6.6

Maximum Bundle Diameter (In.)

8

Overall Length (In.)

27.5

Overall Length (mm)

699

Color

Natural

Overall Width (In.)

0.3

Overall Width (mm)

7.6

Overall Thickness (In.)

0.07

Overall Thickness (mm)

1.7

Minimum Loop Tensile Strength (N)

534

Minimum Loop Tensile Strength (lb)

120

Minimum Bundle Diameter (In.)

0.06

Minimum Bundle Diameter (mm)

1.5

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Environment

Indoor

Standards Met

UL 62275 Compliant (Type 1, 11), UL Recognized #E56854

CSA Certified

Yes

Mil. Std. Part Number

MS3367-6-9

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Length (In.)

27.50

Application

General

CE Compliant

Yes

Cross Section

Light-Heavy

Locking Style

Releasable

Max. Continuous Use Temperature

185°F (85°C)

Plenum-Rated

No

Thickness (In.)

0.07

Thickness (mm)

1.7

UL 62275 Compliant (Type 1, 11)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498350222

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.1475

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

1.4749

Resources

Compliances

Cable Ties Military Cross Reference

US English

Part Drawings

Sta-Strap Cable Tie, SS-5550 (Pg 3) (R2)

US English

Catalog Cut Sheets

SST1M-C Product Page

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Related Products