TMEHP10-M0

Cable Tie Mounts - Through Panel Hole

Winged Push Barb Cable Tie Mount, black, bulk package.

Specifications

Application

General

Height (In.)

1.57

Height (mm)

39.9

Length (In.)

1.76

Length (mm)

44.7

Width (In.)

1.57

Width (mm)

39.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498336469

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

2.0463

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Winged push mount TMEHP10-M0 STP

US English

Part Drawings

Winged push mount - Tmehp10-m0

US English

Related Products