The Tak-Tape™ Hook and Loop Cable Roll is constructed of soft, premium material that is safe to use on high performance cables to protect against over-tensioning. The hook and loop cable tie is adjustable, releasable, and re-usable making it ideal for applications requiring frequent moves, adds, or changes. The cable roll is 20 feet L x 0.75 inches W (6.1m x 19.1mm).
Product Type | Hook & Loop Cable Tie |
Sub Brand | Tak-Tape™ |
Color | Black |
Environment | Indoor |
Material | Nylon |
Overall Length (In.) | 240 |
Overall Length (mm) | 6.096 |
Body Width (In.) | 0.75 |
Body Width (mm) | 19.1 |
Body Thickness (In.) | 0.35 |
Body Thickness (mm) | 0.9 |
Maximum Bundle Diameter (In.) | 0.63 |
Maximum Bundle Diameter (mm) | 16 |
Minimum Loop Tensile Strength (N) | 178 |
Minimum Loop Tensile Strength (lb) | 40 |
Maximum Operating Temperature (°C) | 104 |
Maximum Operating Temperature (°F) | 220 |
Minimum Operating Temperature (°C) | -17 |
Minimum Operating Temperature (°F) | 0 |
Standards Met | RoHS Compliant |
For Use With | Network Cables |
Application | Bundle High Performance Communication Cabling in Air Handling Spaces |
UPC | 61305625932 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0122 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1221 |
Specification Sheets | Tak-Tape™ Hook & Loop Cable Rolls Specification Sheet D-WASP46--WW-UKE | UK English | |
Specification Sheets | Rollos de Cinta de Tela Adhesiva Hook & Loop de Tak-Tape™ Hoja de Especificaciones WASP46 | Spanish (Español) | |
Videos | Cable Management Accessories Spotlight Video | English | |
Part Drawings | Tak-Tape™ Rolls TTR Series: 00555BD-01 | English |