TTR-35R3-0

Roll

Hook and Loop 35' Rolls, 3 Roll-Pack, Standard Cross Section, 35 ft.

Specifications

Minimum Loop Tensile Strength (N)

178

Minimum Loop Tensile Strength (lb)

40

Material

Nylon

Color

Black

Application

Bundle High performance communication cabling in air handling spaces

Length (ft.)

35

Length (m)

10.7

Minimum Bundle Diameter (In.)

0.625

Minimum Bundle Diameter (mm)

16

Thickness (In.)

0.035

Thickness (mm)

0.9

Type

Roll

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305625934

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0570

Std. Ctn. Qty.

8

Std. Ctn. Volume (cf)

0.4563

Resources

Part Drawings

Tak-Tape™ Rolls TTR Series: 00555BD-01

US English

Related Products