TTS-20R0

Hook & Loop Cable Ties

Hook and Loop 20' Roll, Standard Cross Section.

Specifications

Application

Bundle high performance communication cabling in air handling spaces

Cross Section

Standard

Type

Roll

Min. Bundle Diameter (In.)

0.63

Min. Bundle Diameter (mm)

16.0

Material

Nylon/Polypropylene

Length (In.)

240.00

Length (ft.)

20.0

Length (m)

6.1

Length (mm)

6096.0

Thickness (In.)

0.04

Thickness (mm)

0.9

Width (In.)

0.75

Width (mm)

19.1

Min. Loop Tensile Strength (Lbs.)

40.00

Min. Loop Tensile Strength (N)

178

Temperature Range

-22°F - 194°F

CE Compliant

NA

CSA Certified

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Color

Black

Description

20' roll, .75 width, Standard, Black, Reusable case

Installation Temperature

-22°F (-30°C) - 194°F (90°C)

Max. Bundle Capacity (In.)

Various

Max. Bundle Capacity (mm)

Various

Operating Temperature

-22°F (-30°C) - 194°F (90°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498390416

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0122

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1221

Resources

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Part Drawings

Tak-Tape Continuous Roll, SS-27348 (R4)

US English

Catalog Cut Sheets

HLTP2I-X12 Product Page

US English

Related Products