TTS-35RX0

Roll

Hook and Loop 35' Rolls, 10 Roll-pack, Standard Cross Section.

Specifications

Minimum Loop Tensile Strength (N)

178

Minimum Loop Tensile Strength (lb)

40

Material

Nylon

Overall Length (In.)

420

Overall Length (mm)

10668

Color

Black

Overall Width (In.)

0.75

Overall Width (mm)

19.1

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Maximum Operating Temperature (°C)

90

Maximum Operating Temperature (°F)

194

Minimum Operating Temperature (°C)

-30

Minimum Operating Temperature (°F)

-22

Application

Bundle high performance communication cabling in air handling spaces

Cross Section

Standard

Type

Roll

Minimum Bundle Diameter (In.)

0.63

Minimum Bundle Diameter (mm)

16.0

Length (ft.)

35.0

Length (m)

10.7

Thickness (In.)

0.04

Thickness (mm)

0.9

Temperature Range

-22°F - 194°F

CSA Certified

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Max. Bundle Capacity (In.)

Various

Max. Bundle Capacity (mm)

Various

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498337844

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1585

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.5852

Resources

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Part Drawings

Tak-Tape Continuous Roll, SS-27348 (R4)

US English

Catalog Cut Sheets

HLTP2I-X12 Product Page

US English

Related Products