TTS-75R0

Hook & Loop Cable Ties

Hook and Loop Roll, 75' Rolls, Low Profile, 75' Long (10.7m), 0.75 Wide (19.1mm), Black

Specifications

Application

Bundle high performance communication cabling in air handling spaces

Cross Section

Standard

Type

Roll

Min. Bundle Diameter (In.)

0.63

Min. Bundle Diameter (mm)

16

Material

Nylon/Polypropylene

Length (In.)

900

Length (ft.)

75

Length (m)

22.9

Length (mm)

22860

Thickness (In.)

0.035

Thickness (mm)

0.9

Width (In.)

0.75

Width (mm)

19.1

Min. Loop Tensile Strength (Lbs.)

40

Min. Loop Tensile Strength (N)

178

Temperature Range

-22°F - 194°F

CE Compliant

No

CSA Certified

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Color

Black

Max. Bundle Capacity (In.)

Various

Max. Bundle Capacity (mm)

Various

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498398156

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0696

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6960

Resources

Part Drawings

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Catalog Cut Sheets

US English

Product Bulletins

Hook and Loop Cable Ties: D-CTCB67--WW

US English

Related Products