UB-70

Cable Ties

Pan-Ty® locking tie, subminiature cross section, 2.8 (71mm) length, nylon 6.6, natural, 100 pc. package quantity - Japan.

Specifications

Material

Nylon 6.6

Color

Natural

Overall Length (In.)

2.8

Overall Length (mm)

71

Maximum Bundle Diameter (In.)

0.6

Minimum Loop Tensile Strength (N)

36

Minimum Loop Tensile Strength (lb)

8

Minimum Bundle Diameter (In.)

0.3

Minimum Bundle Diameter (mm)

0.3

Overall Width (In.)

0.07

Overall Width (mm)

1.8

Overall Thickness (In.)

0.03

Overall Thickness (mm)

0.8

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

BMEcat - Cross section (mm²)

Subminiature

CE Compliant

Yes

CSA Certified

Yes

Length (In.)

2.80

Locking Style

Locking

Max. Continuous Use Temperature

185°F (85°C)

Mil. Std. Part Number

NA

Plenum-Rated

No

Thickness (In.)

0.03

Thickness (mm)

0.8

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

UV Resistant

1

RoHS Compliancy Status

Not Sold In Europe

Min. Order Qty.

100

Packaging Details

UPC

07498378803

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0087

Std. Ctn. Qty.

25000

Std. Ctn. Volume (cf)

2.1638

Related Products