Ultra-Cinch™ hook & loop cinch cable tie, 12.0 (305mm) length, .50 (12.7mm) width, nylon hook, nylon cinch ring, white.
Product Type | Cable Tie |
Sub Brand | Ultra-Cinch™ |
Color | White |
Material | Nylon |
Overall Length (In.) | 12 |
Overall Length (mm) | 305 |
Body Width (In.) | 0.85 |
Body Width (mm) | 21.6 |
Body Thickness (In.) | 0.1 |
Body Thickness (mm) | 2.5 |
Maximum Bundle Diameter (In.) | 3 |
Maximum Bundle Diameter (mm) | 76.2 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 49.9 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -17 |
Minimum Operating Temperature (°F) | 0 |
Minimum Installation Temperature (°C) | 70 |
Minimum Installation Temperature (°F) | -40 |
Standards Met | RoHS Compliant |
Application | Ideal for Applications Requiring Frequent Moves, Adds, or Changes |
UPC | 07498359549 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0009 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.0091 |
Product Bulletins | Hook and Loop Cable Tie Overview | English | |
Part Drawings | Ultra-Cinch Hook & Loop Ties: SS-27366 | English |