UCT3S-X6

Cinch

Ultra-Cinch™ hook & loop cinch cable tie, 12.0 (305mm) length, .50 (12.7mm) width, nylon hook, nylon cinch ring, blue.

Specifications

Minimum Loop Tensile Strength (N)

222

Material

Nylon

Overall Length (In.)

12

Overall Length (mm)

305

Color

Blue

Overall Width (In.)

0.85

Overall Width (mm)

21.6

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Screw Size

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-17

Minimum Operating Temperature (°F)

0

Type

Cinch Tie Cable Tie with No Grommet

Maximum Bundle Diameter (In.)

3.00

Minimum Bundle Diameter (In.)

0.63

Minimum Bundle Diameter (mm)

16.0

Cross Section

Standard

Screw Size Metric

Plenum-Rated

No

Temperature Range

0°F - 140°F

Thickness (In.)

0.10

Thickness (mm)

2.5

CSA Certified

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498359546

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0009

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0091

Resources

Catalog Cut Sheets

Hook and Loop Cable Ties - Cinch Style

US English

Part Drawings

Ultra-Cinch Hook & Loop Ties: SS-27366

US English

Related Products