UCTGS1224-X

Hook & Loop Cable Ties

Ultra-Cinch™ hook & loop cable tie, flat head screw for grommet cinch tie, 12-24 UNC x 5/8mm (.625) flat head philips screw.

Specifications

Material

Steel

Color

Black

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Screw Size

12-24 UNC

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-18

Minimum Operating Temperature (°F)

0

For Use With

Flat Head Phillips

Type

Screw

Maximum Bundle Diameter (In.)

0.31

Minimum Bundle Diameter (In.)

0.63

Minimum Bundle Diameter (mm)

15.9

Screw Size Metric

CE Compliant

Yes

CSA Certified

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Finish/Coating

Black Zinc

Part Features

Flat Head Screws for Grommet Cinch Ties

Thickness (mm)

7.9

Thread Size

12

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498344931

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0002

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.5725

Resources

Part Drawings

US English

Catalog Cut Sheets

US English

Related Products