UCTGSM5-X

Hook & Loop Cable Ties

Ultra-Cinch™ hook & loop cable tie, flat head screw for grommet cinch tie, M5 x 16mm flat head philips screw.

Specifications

Material

Steel

Color

Black

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Screw Size

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-18

Minimum Operating Temperature (°F)

0

For Use With

Flat Head Phillips

Type

Screw

Maximum Bundle Diameter (In.)

0.31

Minimum Bundle Diameter (In.)

0.63

Minimum Bundle Diameter (mm)

16.0

Cross Section

NA

Screw Size Metric

M5

Temperature Range

CE Compliant

Yes

CSA Certified

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Finish/Coating

Black Zinc

Part Features

Flat Head Screws for Grommet Cinch Ties

Thread Size

6

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498344932

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0415

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.4150

Resources

Part Drawings

US English

Catalog Cut Sheets

US English

Related Products