UGCTCV1.5S-X0

Cinch

Ultra-Cinch™ hook & loop cinch cable tie, center mount grommet, UL94-V2 Rated, 7.5 (190.5mm) length, .85 (21.6mm) width, nylon hook & loop, brass grommet, nylon ring, black, standard package.

Specifications

Minimum Loop Tensile Strength (N)

222

Material

Nylon/Brass/Nylon

Overall Length (In.)

7.5

Overall Length (mm)

190.5

Color

Black

Overall Width (In.)

0.85

Overall Width (mm)

21.6

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Screw Size

#12

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-17

Minimum Operating Temperature (°F)

0

Type

Center Mount Grommet Cinch Tie Cable Tie

Minimum Bundle Diameter (In.)

1.00

Minimum Bundle Diameter (mm)

25.4

BMEcat - Cross section (mm²)

Standard

Screw Size Metric

M7

Thickness (In.)

0.10

Thickness (mm)

2.5

CSA Certified

No

Maximum Bundle Diameter (In.)

1.50

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498304620

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0018

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0182

Resources

Part Drawings

Ultra-Cinch Hook & Loop Ties Center Mount Grommet: SS-27381

US English

Catalog Cut Sheets

Hook and Loop Cable Ties

US English

Related Products