UGCTE3S-X8

Cinch

Ultra-Cinch™ hook & loop cinch cable tie, end mount grommet, 12.0 (305mm) length, .85 (21.6mm) width, nylon hook & loop, brass grommet, nylon ring, gray.

Specifications

Minimum Loop Tensile Strength (N)

222

Material

Nylon

Overall Length (In.)

12

Overall Length (mm)

305

Color

Gray

Overall Width (In.)

0.85

Overall Width (mm)

21.6

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Screw Size

#12

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-17

Minimum Operating Temperature (°F)

0

Type

End Mount Grommet Cinch Tie Cable Tie

Maximum Bundle Diameter (In.)

3.00

Minimum Bundle Diameter (In.)

1.00

Minimum Bundle Diameter (mm)

25.4

BMEcat - Cross section (mm²)

Standard

Screw Size Metric

M5

Plenum-Rated

No

Temperature Range

0°F - 140°F

Thickness (In.)

0.10

Thickness (mm)

2.5

CSA Certified

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498359832

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0019

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0192

Resources

Part Drawings

Ultra-Cinch Hook & Loop Ties End Mount Grommet: SS-27385

US English

Catalog Cut Sheets

Hook and Loop Cable Ties

US English

Related Products