obsolete

UICBM1M-C

Cable Ties

Ultimate Contour-Ty® marker tie, miniature cross section, 4.4 (112mm) length.

Specifications

Material

Nylon 6.6

Minimum Loop Tensile Strength (N)

80

Minimum Loop Tensile Strength (lb)

18

Color

Natural

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

CSA Certified

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Application

General

CE Compliant

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Cross Section

Miniature

Locking Style

Locking

Maximum Bundle Diameter (In.)

1

Part Features

Used to fasten and identify bundles at the same time, Can be custom imprinted

Plenum-Rated

No

Thickness In (mm)

0.03 (1.0)

Width In (mm)

0.09 (2.5)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498390911

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0351

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.3514

Resources

Part Drawings

Ultimate ID Marker Tie, SS-27367 (R1)

US English

Catalog Cut Sheets

UICBM1M-C Product Page

US English

Related Products