CH105-A-C14

Wire Clips

Adhesive backed cable holder, 2.5" (63.5mm) cable width, gray, standard package.

Specifications

Mounting Method

Rubber Adhesive Tape

Environment

Indoor

Material

Nylon 6.6

UL Recognized

E136577

Bundled Area

2.06" x 0.395" (52.32) x (10.03)

Cable Width (In.)

2.06

Cable Width (mm)

52.3

Max. Static Load (Lbs.)

1.28

Max. Static Load (g)

581.0

Screw Size

#6 (M3)

Screw Size Metric

M3

Height (In.)

0.67

Height (mm)

18.0

Length (In.)

2.48

Length (mm)

63.0

Width (In.)

1.03

Width (mm)

26.1

Color

Gray

Adhesive Type

Rubber

Type

Cable Holder

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498385818

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.2211

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

2.2112

Resources

Brochures

Selection and use of Adhesive Backed Mounts and Devices: SA-WACB06

US English

Catalog Cut Sheets

LC3-A-C8 Product Page

US English

Related Products