CH105-A-T14

Wire Clips

Adhesive backed cable holder, 2.5" (63.5mm) cable width, gray, bulk package.

Specifications

Mount Method

Rubber Adhesive Tape

Adhesive Material

Rubber

Overall Length (In.)

2.48

Overall Length (mm)

63

Color

Gray

Overall Width (In.)

1.03

Overall Width (mm)

26.1

Overall Height (In.)

0.4

Overall Height (mm)

10.2

Open Length (mm)

NA

Cable Width (In.)

2.06

Cable Width (mm)

52.3

Static Load Capacity (Kg)

NA

Static Load Capacity (lb)

1.28

Compatible Screw Size (In.)

NA

Compatible Screw Size (mm)

NA

Environment

Indoor

Material

Nylon 6.6

UL Recognized

E136577

Bundled Area

2.06" x 0.395" (52.32) x (10.03)

Max. Static Load (g)

581.0

Screw Size

#6 (M3)

Screw Size Metric

M3

Length (In.)

2.48

Length (mm)

63.0

Type

Cable Holder

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498385819

Std. Pkg. Qty.

200

Std. Pkg. Volume (cf)

0.4325

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

2.1626

Related Products