CH105-S6-C14

Wire Clips

Adhesive backed cable holder, #6 screw (M3), 2.5" (63.5mm) cable width, gray, standard package.

Specifications

Material

Nylon 6.6

UL Recognized

E136577

Height (In.)

0.62

Height (mm)

15.7

Length (In.)

2.48

Length (mm)

63.0

Width (In.)

1.03

Width (mm)

26.1

Bundled Area

2.06" x 0.395" (52.32) x (10.03)

Cable Width (In.)

2.06

Cable Width (mm)

52.3

Screw Size

#6 (M3)

Screw Size Metric

M3

Type

Cable Holder

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498385527

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.2211

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

2.2112

Resources

Catalog Cut Sheets

US English

Part Drawings

US English

Related Products