CH105-S6-T14

Wire Clips

Adhesive backed cable holder, #6 screw (M3), 2.5" (63.5mm) cable width, gray, bulk package.

Specifications

Material

Nylon 6.6

UL Recognized

E136577

Height (In.)

0.62

Height (mm)

15.7

Length (In.)

2.48

Length (mm)

63.0

Width (In.)

1.03

Width (mm)

26.1

Bundled Area

2.06" x 0.395" (52.32) x (10.03)

Cable Width (In.)

2.06

Cable Width (mm)

52.3

Screw Size

#6 (M3)

Screw Size Metric

M3

Type

Cable Holder

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498385528

Std. Pkg. Qty.

200

Std. Pkg. Volume (cf)

0.4430

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

2.2151

Resources

Part Drawings

US English

Related Products