FCBI1-A-M20

Cable Tie Mounts

The flat cable mounting system uses one base, one corresponding size plate (FCPI), and one intermediate cross section cable tie to secure stacked 1.0" (25.4 mm) wide cables, folds, and breakouts, as well as laminated and molded bus bars. For indoor use only, mounted using user supplied adhesive, it is in black, made of Nylon 6.6 and comes in packages of 1000.

Specifications

Material

Nylon 6.6

Color

Black

UL Recognized

E136577

Height (In.)

0.15

Height (mm)

3.8

Length (In.)

2.50

Length (mm)

63.5

Width (In.)

0.38

Width (mm)

9.5

Adhesive Type

User Supplied

Environment

Indoor

Hole Diameter (In.)

0.20

Hole Diameter (mm)

5.1

Max. Flat Cable Width (In.)

1.04

Max. Flat Cable Width (mm)

26.4

Mounting Method

User Suppled Adhesive

Type

Flat Cable Mounting System

Used With Cable Ties

I

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498359301

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.2570

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.2851

Resources

Installation Documents

Flat Cable Mounting System - Pr-143n-Fcpi

US English

Part Drawings

Flat Cable Mounting System - FCBI

US English

Related Products