The flat cable mounting system uses one base, one corresponding size plate (FCPI), and one intermediate cross section cable tie to secure stacked 2.0" (50.8mm) wide cables, folds, and breakouts, as well as laminated and molded bus bars. For indoor use only, mounted using #10 (M5) screws, it is in black, made of Nylon 6.6 and comes in packages of 100.
Application | Cable Tie to Secure Stacked 2.0" (50.8mm) Wide Cables, Folds, and Breakouts, as Well as Laminated and Molded Bus Bars. |
Product Type | Cable Tie Mount |
Material | Nylon 6.6 |
Color | Black |
Environment | Indoor |
For Use With | Flat Cable |
Mount Method | Cable Tie, Screw |
Overall Height (In.) | 0.15 |
Overall Height (mm) | 3.8 |
Overall Length (In.) | 3.5 |
Overall Length (mm) | 88.9 |
Overall Width (In.) | 0.38 |
Overall Width (mm) | 9.5 |
Screw Size | #10 (M5) |
Standards Met | UL Recognized: E136577; RoHS Compliant |
UPC | 07498359220 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0288 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.2879 |
Part Drawings | Flat Cable Mount Base Part Drawing GB0239HY | English | |
Installation Documents | Flat Cable Mounting System | English |