FCBI2-A-C20

Cable Tie Mounts

The flat cable mounting system uses one base, one corresponding size plate (FCPI), and one intermediate cross section cable tie to secure stacked 2.0" (50.8mm) wide cables, folds, and breakouts, as well as laminated and molded bus bars. For indoor use only, mounted using user supplied adhesive, it is in black, made of Nylon 6.6 and comes in packages of 100.

Specifications

Mount Method

User Supplied Adhesive

Adhesive Material

User Supplied

Overall Length (In.)

3.5

Overall Length (mm)

NA

Color

Black

Overall Width (In.)

0.38

Overall Width (mm)

9.5

Overall Height (In.)

0.15

Overall Height (mm)

3.8

Material

Nylon 6.6

Open Length (mm)

NA

Static Load Capacity (Kg)

NA

Compatible Screw Size (In.)

NA

Compatible Screw Size (mm)

NA

Environment

Indoor

UL Recognized

E136577

Length (In.)

3.50

Length (mm)

88.9

Compatible Cable Tie

I

Hole Diameter (In.)

0.20

Hole Diameter (mm)

5.1

Max. Flat Cable Width (In.)

2.04

Max. Flat Cable Width (mm)

51.8

Type

Flat Cable Mounting System

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498359320

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0288

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.2879

Resources

Installation Documents

Flat Cable Mounting System - Pr-143n-Fcpi

US English

Catalog Cut Sheets

FCBI1-A-C20 Product Page

US English

Part Drawings

Flat Cable Mounting System - FCBI

US English

Related Products