FCBI2-S10-M20

Cable Tie Mounts

The flat cable mounting system uses one base, one corresponding size plate (FCPI), and one intermediate cross section cable tie to secure stacked 2.0" (50.8mm) wide cables, folds, and breakouts, as well as laminated and molded bus bars. For indoor use only, mounted using #10 (M5) screws, it is in black, made of Nylon 6.6 and comes in packages of 1000.

Specifications

Mount Method

#10 (M5) Screw

Overall Length (In.)

3.5

Overall Length (mm)

NA

Color

Black

Overall Width (In.)

0.38

Overall Width (mm)

9.5

Overall Height (In.)

0.15

Overall Height (mm)

3.8

Material

Nylon 6.6

Open Length (mm)

NA

Static Load Capacity (Kg)

NA

Compatible Screw Size (In.)

NA

Compatible Screw Size (mm)

NA

Environment

Indoor

UL Recognized

E136577

Length (In.)

3.50

Length (mm)

88.9

Compatible Cable Tie

I

Hole Diameter (In.)

0.20

Hole Diameter (mm)

5.1

Hole Spacing (In.)

3.10

Hole Spacing (mm)

78.7

Max. Flat Cable Width (In.)

2.04

Max. Flat Cable Width (mm)

51.8

Screw Size

#10 (M5)

Screw Size Metric

M5

Type

Flat Cable Mounting System

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498359221

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.3167

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.5833

Resources

Installation Documents

Flat Cable Mounting System - Pr-143n-Fcpi

US English

Part Drawings

Flat Cable Mounting System - FCBI

US English

Related Products