FCBI3-S10-C20

Cable Tie Mounts

The flat cable mounting system uses one base, one corresponding size plate (FCPI), and one intermediate cross section cable tie to secure stacked 3.0" (76.2mm) wide cables, folds, and breakouts, as well as laminated and molded bus bars. For indoor use only, mounted using #10 (M5) screws, it is in black, made of Nylon 6.6 and comes in packages of 100.

Specifications

Material

Nylon 6.6

Color

Black

UL Recognized

E136577

Height (In.)

0.15

Height (mm)

3.8

Length (In.)

4.52

Length (mm)

114.8

Width (In.)

0.38

Width (mm)

9.5

Environment

Indoor

Hole Diameter (In.)

0.20

Hole Diameter (mm)

5.1

Hole Spacing (in)

4.12

Hole Spacing (mm)

104.6

Max. Flat Cable Width (In.)

3.32

Max. Flat Cable Width (mm)

77.2

Mounting Method

#10 (M5) Screw

Screw Size

#10 (M5)

Screw Size Metric

M5

Type

Flat Cable Mounting System

Used With Cable Ties

I

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498359240

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0474

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.4739

Resources

Catalog Cut Sheets

FCBI1-A-C20 Product Page

US English

Installation Documents

Flat Cable Mounting System - Pr-143n-Fcpi

US English

Part Drawings

Flat Cable Mounting System - FCBI

US English

Related Products