FCC5-A-C8

Flat Cable Mount

Flat cable clips, any width flat cable, .56" (14.2mm) width, gray,standard package.

Specifications

Mount Method

Rubber Adhesive Tape

Adhesive Material

Rubber

Overall Length (In.)

1

Overall Length (mm)

25.4

Color

Gray

Overall Width (In.)

0.56

Overall Width (mm)

14.2

Overall Height (In.)

0.29

Overall Height (mm)

7.4

Material

PVC

Cable Width (In.)

0.56

Cable Width (mm)

14.2

Static Load Capacity (lb)

0.25

Environment

Indoor

UL Recognized

E136577

Max. Static Load (g)

113.0

Type

Flat Cable Clips

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498359322

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0270

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.2695

Resources

Part Drawings

GB0239BI

US English

Part Drawings

Flat Cable Clip FCC5-A: STP File

US English

Catalog Cut Sheets

FCC5-A-C8 Product Page

US English

Brochures

Selection and use of Adhesive Backed Mounts and Devices: SA-WACB06

US English

Related Products