FCC5-A-D8

Flat Cable Mount

Flat cable clips, any width flat cable, .56" (14.2mm) width, gray, bulkpackage.

Specifications

Mount Method

Rubber Adhesive Tape

Adhesive Material

Rubber

Overall Length (In.)

1

Overall Length (mm)

25.4

Color

Gray

Overall Width (In.)

0.56

Overall Width (mm)

14.2

Overall Height (In.)

0.29

Overall Height (mm)

7.4

Material

PVC

Open Length (mm)

NA

Cable Width (In.)

0.56

Cable Width (mm)

14.2

Static Load Capacity (Kg)

NA

Static Load Capacity (lb)

0.25

Compatible Screw Size (In.)

NA

Compatible Screw Size (mm)

NA

Environment

Indoor

UL Recognized

E136577

Length (In.)

1.00

Length (mm)

25.4

Max. Static Load (g)

113.0

Type

Flat Cable Clips

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498359323

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.0836

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.8361

Resources

Part Drawings

GB0239BI

US English

Part Drawings

Flat Cable Clip FCC5-A: STP File

US English

Related Products