FCC-A-D8

Flat Cable Mount

Flat cable clips, any width flat cable, 1.09" (27.7mm) width, gray, bulk package.

Specifications

Mount Method

Rubber Adhesive Tape

Adhesive Material

Rubber

Overall Length (In.)

1

Overall Length (mm)

25.4

Color

Gray

Overall Width (In.)

1.09

Overall Width (mm)

27.7

Overall Height (In.)

0.38

Overall Height (mm)

9.7

Material

PVC

Cable Width (In.)

1.09

Cable Width (mm)

27.7

Static Load Capacity (lb)

0.5

Environment

Indoor

UL Recognized

E136577

Length (mm)

25.4

Max. Static Load (g)

227.0

Type

Flat Cable Clips

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498359324

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.2163

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

2.1626

Resources

Part Drawings

Flat Cable Clip- Fcc-a

US English

Related Products