Material |
Nylon 6.6 |
Color |
Gray |
UL Recognized |
E136577 |
Length (In.) |
2.48 |
Length (mm) |
63.0 |
Width (In.) |
1.03 |
Width (mm) |
26.2 |
Adhesive Type |
Rubber |
Cable Width (In.) |
2.00 |
Cable Width (mm) |
50.8 |
Environment |
Indoor |
Max. Flat Cable Width (In.) |
2.00 |
Max. Flat Cable Width (mm) |
50.8 |
Max. Static Load (Lbs.) |
1.00 |
Max. Static Load (g) |
454.0 |
Mounting Method |
Rubber Adhesive |
Open Length (mm) |
127.2 |
Screw Size |
#6 (M3) |
Screw Size Metric |
M3 |
Type |
Latching Flat Cable Holder |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
200 |
UPC |
07498372229 |
Std. Pkg. Qty. |
200 |
Std. Pkg. Volume (cf) |
0.6822 |
Std. Ctn. Qty. |
1000 |
Std. Ctn. Volume (cf) |
3.4111 |
Part Drawings |
Flat Cable Holder: GB0239FH |
US English |
|
Part Drawings |
Latching Flat Cable Holder- Fch2 |
US English |