FCH2-S6-C14

Flat Cable Mount

Latching flat cable holders, #6 screw (M3), 2" (50.8mm) cable width, gray.

Specifications

Mount Method

#6 (M3) Screw

Overall Length (In.)

2.48

Overall Length (mm)

63

Color

Gray

Overall Width (In.)

1.03

Overall Width (mm)

26.2

Material

Nylon 6.6

Open Length (mm)

127.2

Cable Width (In.)

2

Cable Width (mm)

50.8

Static Load Capacity (Kg)

NA

Compatible Screw Size (In.)

NA

Compatible Screw Size (mm)

NA

Environment

Indoor

UL Recognized

E136577

Length (In.)

2.48

Length (mm)

63.0

Flammability Rating

UL94V-2

Max. Flat Cable Width (In.)

2.00

Max. Flat Cable Width (mm)

50.8

Screw Size

#6 (M3)

Screw Size Metric

M3

Type

Latching Flat Cable Holder

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498372230

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.3536

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

1.7679

Resources

Catalog Cut Sheets

FCM1-A-C14 Product Page

US English

Part Drawings

Latching Flat Cable Holder- Fch2

US English

Related Products