FCM1.2-A-C14

Flat Cable Mount

Latching flat cable mount, 1.20" (30.5mm) cable width, gray, standard package.

Specifications

Material

Nylon 6.6

Color

Gray

UL Recognized

E136577

Length (In.)

3.16

Length (mm)

80.3

Width (In.)

1.37

Width (mm)

34.8

Adhesive Type

Rubber

Cable Width (In.)

1.20

Cable Width (mm)

30.5

Clip Width (In.)

1.37

Clip Width (mm)

34.8

Environment

Indoor

Max. Flat Cable Width (In.)

1.20

Max. Flat Cable Width (mm)

30.5

Max. Static Load (Lbs.)

0.62

Max. Static Load (g)

281.0

Mounting Method

Rubber Adhesive Tape

Screw Size

#6 (M3)

Screw Size Metric

M3

Type

Latching Flat Cable Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498359007

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1320

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.3201

Resources

Brochures

Selection and use of Adhesive Backed Mounts and Devices: SA-WACB06

US English

Part Drawings

Flat Cable Mount FCM1.2 - GB0239IF

US English

Catalog Cut Sheets

FCM1-A-C14 Product Page

US English

Related Products