FCM1.2-A-T14

Flat Cable Mount

Latching flat cable mount, 1.20" (30.5mm) cable width, gray, bulk package.

Specifications

Material

Nylon 6.6

Color

Gray

UL Recognized

E136577

Length (In.)

3.16

Length (mm)

80.3

Width (In.)

1.37

Width (mm)

34.8

Adhesive Type

Rubber

Cable Width (In.)

1.20

Cable Width (mm)

30.5

Environment

Indoor

Max. Flat Cable Width (In.)

1.2

Max. Flat Cable Width (mm)

30.5

Max. Static Load (Lbs.)

0.62

Max. Static Load (g)

281.0

Mounting Method

Rubber Adhesive Tape

Screw Size

#6 (M3)

Screw Size Metric

M3

Type

Latching Flat Cable Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498359005

Std. Pkg. Qty.

200

Std. Pkg. Volume (cf)

0.2640

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.3201

Resources

Part Drawings

Flat Cable Mount FCM1.2 - GB0239IF

US English

Related Products