FCM1.2-S6-T14

Flat Cable Mount

Latching flat cable mount, #6 screw (M3), 1.20" (30.5mm) cable width, gray, bulk package.

Specifications

Mount Method

#6 (M3) Screw

Overall Length (In.)

3.16

Overall Length (mm)

80.3

Color

Gray

Overall Width (In.)

1.37

Overall Width (mm)

34.8

Material

Nylon 6.6

Open Length (mm)

NA

Cable Width (In.)

1.2

Cable Width (mm)

30.5

Static Load Capacity (Kg)

NA

Compatible Screw Size (In.)

NA

Compatible Screw Size (mm)

NA

Environment

Indoor

UL Recognized

E136577

Length (In.)

3.16

Length (mm)

80.3

Flammability Rating

UL94V-2

Max. Flat Cable Width (In.)

1.20

Max. Flat Cable Width (mm)

30.5

Screw Size

#6 (M3)

Screw Size Metric

M3

Type

Latching Flat Cable Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498359010

Std. Pkg. Qty.

200

Std. Pkg. Volume (cf)

0.2570

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.2851

Resources

Part Drawings

Flat Cable Mount FCM1.2 - GB0239IF

US English

Part Drawings

Flat Cable Mount FCM1.2-S6 STP File

US English

Related Products