FCM1-A-C14

Flat Cable Mount

Latching flat cable mount, 1" (25.4mm) cable width, gray, standard package.

Specifications

Material

Nylon 6.6

Color

Gray

UL Recognized

E136577

Length (In.)

2.90

Length (mm)

73.7

Width (In.)

1.05

Width (mm)

26.7

Adhesive Type

Rubber

Cable Width (In.)

1.05

Cable Width (mm)

26.7

Clip Width (In.)

1.20

Clip Width (mm)

30.5

Environment

Indoor

Max. Flat Cable Width (In.)

1.00

Max. Flat Cable Width (mm)

25.4

Max. Static Load (Lbs.)

0.50

Max. Static Load (g)

227.0

Mounting Method

Rubber Adhesive Tape

Screw Size

#6 (M3)

Screw Size Metric

M3

Type

Latching Flat Cable Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498359350

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1410

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.7051

Resources

Catalog Cut Sheets

FCM1-A-C14 Product Page

US English

Brochures

Selection and use of Adhesive Backed Mounts and Devices: SA-WACB06

US English

Part Drawings

GB0239GR

US English

Related Products