FCM1-A-T14

Flat Cable Mount

Latching flat cable mount, 1" (25.4mm) cable width, gray, bulk package.

Specifications

Material

Nylon 6.6

Color

Gray

UL Recognized

E136577

Length (In.)

2.90

Length (mm)

73.7

Width (In.)

1.05

Width (mm)

26.7

Adhesive Type

Rubber

Cable Width (In.)

1.05

Cable Width (mm)

26.7

Clip Width (In.)

1.20

Clip Width (mm)

30.5

Environment

Indoor

Max. Flat Cable Width (In.)

1.00

Max. Flat Cable Width (mm)

25.4

Max. Static Load (Lbs.)

0.50

Max. Static Load (g)

227.0

Mounting Method

Rubber Adhesive Tape

Screw Size

#6 (M3)

Screw Size Metric

M3

Type

Latching Flat Cable Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498359362

Std. Pkg. Qty.

200

Std. Pkg. Volume (cf)

0.2570

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.2851

Resources

Part Drawings

GB0239GR

US English

Related Products