FCM1-S6-C14

Flat Cable Mount

Latching flat cable mount, #6 screw (M3), 1" (25.4mm) cable width, gray, standard package.

Specifications

Material

Nylon 6.6

Color

Gray

UL Recognized

E136577

Length (In.)

2.90

Length (mm)

73.7

Width (In.)

1.00

Width (mm)

25.4

Cable Width (In.)

1.05

Cable Width (mm)

26.7

Clip Width (In.)

1.20

Clip Width (mm)

30.5

Environment

Indoor

Flammability Rating

UL94V-2

Max. Flat Cable Width (In.)

1.00

Max. Flat Cable Width (mm)

25.4

Mounting Method

#6 (M3) Screw

Open Length (mm)

73.7

Screw Size

#6 (M3)

Screw Size Metric

M3

Type

Latching Flat Cable Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498359352

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1320

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.3201

Resources

Part Drawings

Screw Mounted Latching Flat Cable Holder FCM1-S6: GB0239GR

US English

Part Drawings

Screw Mounted Latching Flat Cable Holder FCM1-S6: STP File

US English

Catalog Cut Sheets

FCM1-A-C14 Product Page

US English

Related Products