FCM1-S6-C30

Flat Cable Mount

Cable Spacer Extra Heavy

Specifications

Mount Method

Screw

Body Material

Nylon

Adhesive Material

NA

Overall Length (In.)

2.9

Overall Length (mm)

73.7

Color

Black

Overall Width (In.)

1.05

Overall Width (mm)

26.7

Overall Height (In.)

NA

Overall Height (mm)

NA

Open Length (In.)

2.9

Open Length (mm)

73.7

Cable Width (In.)

1.05

Cable Width (mm)

26.7

Static Load Capacity (Kg)

NA

Static Load Capacity (lb)

NA

Compatible Screw Size (In.)

6

Compatible Screw Size (mm)

3

Environment

Indoor

For Use With

Wires, Cables and Flat Tubing

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Product Type

Flat Cable Mount

Sub Brand

Flat Cable Mount

Packaging Details

UPC

07498382726

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1285

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.2851

Resources

Part Drawings

US English

Catalog Cut Sheets

US English

Related Products