FCM2-A-T14

Flat Cable Mount

Latching flat cable mount, 2" (50.8mm) cable width, gray, bulk package.

Specifications

Mount Method

Rubber Adhesive Tape

Adhesive Material

Rubber

Overall Length (In.)

5.06

Overall Length (mm)

128.5

Color

Gray

Overall Width (In.)

2.22

Overall Width (mm)

56.4

Material

Nylon 6.6

Open Length (mm)

NA

Cable Width (In.)

2.05

Cable Width (mm)

52.1

Static Load Capacity (Kg)

NA

Static Load Capacity (lb)

1

Compatible Screw Size (In.)

NA

Compatible Screw Size (mm)

NA

Environment

Indoor

UL Recognized

E136577

Length (In.)

5.06

Length (mm)

128.5

Hole Spacing (In.)

1.53

Hole Spacing (mm)

38.9

Max. Flat Cable Width (In.)

2.00

Max. Flat Cable Width (mm)

50.8

Max. Static Load (g)

454.0

Screw Size

#6 (M3)

Screw Size Metric

M3

Type

Latching Flat Cable Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498359364

Std. Pkg. Qty.

200

Std. Pkg. Volume (cf)

0.4325

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

2.1626

Resources

Part Drawings

Latching Flat Cable Mount- Fcm2

US English

Related Products