FCM3.25-A-T14

Flat Cable Mount

Latching flat cable mount, 3.25" (82.6mm) cable width, gray, bulk package.

Specifications

Material

Nylon 6.6

Color

Gray

UL Recognized

E136577

Length (In.)

7.30

Length (mm)

185.4

Width (In.)

3.38

Width (mm)

85.9

Adhesive Type

Rubber

Cable Width (In.)

3.38

Cable Width (mm)

85.9

Environment

Indoor

Hole Spacing (in)

1.50

Hole Spacing (mm)

38.1

Max. Flat Cable Width (In.)

3.25

Max. Flat Cable Width (mm)

82.6

Max. Static Load (Lbs.)

1.50

Max. Static Load (g)

681.0

Mounting Method

Rubber Adhesive Tape

Screw Size

#6 (M3)

Screw Size Metric

M3

Type

Latching Flat Cable Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498359367

Std. Pkg. Qty.

200

Std. Pkg. Volume (cf)

0.8305

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

4.1523

Resources

Part Drawings

GB0239JE

US English

Related Products