FCM3.25-S6-L14

Flat Cable Mount

Latching flat cable mount, #6 screw (M3), 3.25" (82.6mm) cable width, gray, standard package.

Specifications

Material

Nylon 6.6

Color

Gray

UL Recognized

E136577

Length (In.)

7.30

Length (mm)

185.4

Width (In.)

3.38

Width (mm)

85.9

Cable Width (In.)

3.38

Cable Width (mm)

85.9

Environment

Indoor

Flammability Rating

UL94V-2

Hole Spacing (in)

1.50

Hole Spacing (mm)

38.1

Max. Flat Cable Width (In.)

3.25

Max. Flat Cable Width (mm)

82.6

Mounting Method

#6 (M3) Screw

Screw Size

#6 (M3)

Screw Size Metric

M3

Type

Latching Flat Cable Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498359368

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.2478

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

2.4780

Resources

Part Drawings

GB0239JE

US English

Part Drawings

Latching Flat Cable Mount - FCM3.25

US English

Catalog Cut Sheets

FCM1-A-C14 Product Page

US English

Related Products