FCM3.25-S6-T14

Flat Cable Mount

Latching flat cable mount, #6 screw (M3), 3.25" (82.6mm) cable width, gray, bulk package.

Specifications

Material

Nylon 6.6

Color

Gray

UL Recognized

E136577

Length (In.)

7.30

Length (mm)

185.4

Width (In.)

3.38

Width (mm)

85.9

Cable Width (In.)

3.38

Cable Width (mm)

85.9

Environment

Indoor

Flammability Rating

UL94V-2

Hole Spacing (in)

1.50

Hole Spacing (mm)

38.1

Max. Flat Cable Width (In.)

3.25

Max. Flat Cable Width (mm)

82.6

Mounting Method

#6 (M3) Screw

Screw Size

#6 (M3)

Screw Size Metric

M3

Type

Latching Flat Cable Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498359369

Std. Pkg. Qty.

200

Std. Pkg. Volume (cf)

0.8169

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

4.0847

Resources

Part Drawings

Latching Flat Cable Mount - FCM3.25

US English

Part Drawings

GB0239JE

US English

Related Products