FCPI1-M20

Flat Cable Mount

Flat cable mounting system, FCPI plate, 1" (25.4mm) cable width, black, bulk package.

Specifications

Mount Method

Cable Ties

Overall Length (In.)

1.29

Overall Length (mm)

32.8

Color

Black

Overall Width (In.)

0.38

Overall Width (mm)

9.5

Overall Height (In.)

0.2

Overall Height (mm)

5.1

Material

Nylon 6.6

Open Length (mm)

NA

Static Load Capacity (Kg)

NA

Compatible Screw Size (In.)

NA

Compatible Screw Size (mm)

NA

Environment

Indoor

UL Recognized

E136577

Length (In.)

1.29

Length (mm)

32.8

Compatible Cable Tie

I

Max. Flat Cable Width (In.)

1.04

Max. Flat Cable Width (mm)

26.4

Type

Flat Cable Mounting System

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498359001

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1410

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.7051

Resources

Part Drawings

GB0239KV

US English

Installation Documents

Flat Cable Mounting System - Pr-143n-Fcpi

US English

Related Products